U3Ryb25nIFBvaW50cw==
-
SW1wcm92ZWQgc2FmZXR5
-
SGlnaCBicmVha2luZyBjYXBhY2l0eQ==
-
TXVsdGktdXNl
-
U2ltcGxpZmllZCB1c2U=
RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC001040 |
| IGCC | 5291 |
Commerce
| Effective date | 2003-03-03 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 600 |
|---|---|
| Rated permanent current Iu [A] | 600 |
| Conditioned rated short-circuit current Iq [kA] | 200 |
| Number of poles | 3 |
ETIM - Mechanical characteristics
| Cable entry | Top/bottom |
|---|---|
| Equipped with connectors | No |
| Suitable for floor mounting | Yes |
| Suitable for front mounting | Yes |
| Suitable for busbar mounting | No |
| Degree of protection (IP), front side | IP20 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as safety switch | Yes |
| Suitable for fuses | Other |
| With error protection | No |
| Type of electrical connection of main circuit | Bolt connection |
| Type of control element | Long rotary handle |
| Position control element | Front side |
| Motor drive optional | No |
| Motor drive integrated | No |
| Version as emergency stop installation | Yes |
Logistics
| GTIN/EAN | 3596031659395 |
|---|---|
| Customs number | 8536309000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 33 |
| Length of the packing unit [m] | 0.66 |
| Width of the packing unit [m] | 0.78 |
| Depth of the packing unit [m] | 0.6 |
Norms
| Conformity to standards | UL |
|---|
Technical Characteristics
| Height [mm] | 300 |
|---|---|
| Width [mm] | 284 |
| Depth [mm] | 250 |
| Weight [kg] | 33 |
| Fuse size | J |
| Number of poles | 3 |
| Rated current [A] | 600 |
| Type | I-0 |
| Frame size | 8 |
Documentation
References
FUSERBLOC UL is available in 33 versions
| Item | Rated current [A] | Number of poles | Fuse size | Frame size | Type | Select |
|---|---|---|---|---|---|---|
| 38612004 | 30 | 2 | J | 4 | I-0-Test | |
| 37103003 | 30 | 3 | CC | 1 | I-0 | |
| 37103004 | 30 | 3 | J | 2 | I-0 | |
| 38613004 | 30 | 3 | J | 4 | I-0-Test | |
| 37104003 | 30 | 3+NCP | CC | 1 | I-0 | |
| 37104004 | 30 | 3+NCP | J | 2 | I-0 | |
| 37105003 | 30 | 3+NPP | CC | 1 | I-0 | |
| 37105004 | 30 | 3+NPP | J | 2 | I-0 | |
| 38616004 | 30 | 4 | J | 4 | I-0-Test | |
| 38612005 | 60 | 2 | J | 4 | I-0-Test | |
| 38613005 | 60 | 3 | J | 4 | I-0-Test | |
| 38616005 | 60 | 4 | J | 4 | I-0-Test | |
| 38613010 | 100 | 3 | J | 5 | I-0-Test | |
| 38616010 | 100 | 4 | J | 5 | I-0-Test | |
| 38613011 | 100 | 3 | J | 5 | ||
| 38612010 | 100 | 2 | J | 5 | I-0-Test | |
| 38612006 | 200 | 2 | J | 5 | I-0-Test | |
| 38612020 | 200 | 2 | J | 6 | I-0-Test | |
| 38613006 | 200 | 3 | J | 5 | I-0-Test | |
| 38613020 | 200 | 3 | J | 6 | I-0-Test | |
| 38SB3010 | 100 | 3 | J | 5 | ||
| 38616006 | 200 | 4 | J | 5 | I-0-Test | |
| 38SB3020 | 200 | 3 | J | 6 | ||
| 38616020 | 200 | 4 | J | 6 | I-0-Test | |
| 38SB3038 | 400 | 3 | J | 7 | ||
| 38SB3080 | 800 | 3 | L | 17 | ||
| 38502080 | 800 | 2 | L | 8 | I-0 | |
| 38603040 | 400 | 3 | J | 7 | I-0-Test | |
| 38512038 | 400 | 2 | J | 7 | I-0-Test | |
| 38513038 | 400 | 3 | J | 7 | I-0-Test | |
| 38516038 | 400 | 4 | J | 7 | I-0-Test | |
| 38503080 | 800 | 3 | L | 8 | I-0 | |
| 38506080 | 800 | 4 | L | 8 | I-0 |