=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Commerce
Effective date | 1998-11-20 |
---|---|
Country of origin | FR |
Discount Policy | 1CC22 |
Discount Policy Label | FUSERBLOC CD NFC |
Length of the product unit | 0.098 |
Width of the product unit | 0.096 |
Depth of the product unit | 0.112 |
Weight | 0.541 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated permanent current Iu [A] | 32 |
Rated operation power at AC-23, 400 V [kW] | 15 |
Conditioned rated short-circuit current Iq [kA] | 100 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Suitable for fuses | 14x51 mm |
With error protection | No |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Short thumb-grip |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031183562 |
---|---|
Customs number | 8536303099 |
Price unit | PC |
Weight of the packing unit | 0.532 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.095 |
Depth of the packing unit | 0.105 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Direct : P1 / External : S1 |
---|---|
Fuse size | 14x51 |
Number of poles | 3 |
Rated current | 32 |
Type | I-0-Test |