Function
SIDERMATs make and break under load conditions and provide safety isolation for any low voltage circuit.
The tripping function assures the following functions:
- protection of persons against insulation faults through combination with toroids and differential relays,
- protection against surges by working with CTs and thermal relays,
- fuse-based protection against short circuits.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 1992-01-22 |
---|---|
Country of origin | FR |
Discount Policy | 1CA55 |
Discount Policy Label | SIDERMAT |
Length of the product unit | 0.36 |
Width of the product unit | 0.641 |
Depth of the product unit | 0.2795 |
Weight | 24.41 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 1600 |
Rated permanent current at AC-23, 400 V [A] | 1600 |
Rated permanent current at AC-21, 400 V [A] | 1600 |
Rated operation power at AC-23, 400 V [kW] | 600 |
Switching power at 400 V [kW] | 600 |
Conditioned rated short-circuit current Iq [kA] | 120 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596031171361 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 24.41 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Direct : S3 / External : S3 |
---|---|
Number of poles | 4 |
Rated voltage | 690 VAC |
Rated current | 1600 |
Type | Lateral left operation |
Frame size | 3b |