Function
Our transfer enclosures are equipped with ATyS motorised or automatic transfer switches to ensure power availability in critical applications.
The motorised transfer enclosures can be remotely controlled via dry contacts (e.g. via an external control system or pushbuttons). The automatic transfer enclosures monitor the status of the low-voltage power sources and provide full autonomous management of the power availability.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2013-11-06 |
---|---|
Country of origin | FR |
Discount Policy | 1CM44 |
Discount Policy Label | ENCL.MOTORISED COS |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 400 |
---|---|
Rated operating voltage [V] | 230..400 |
Rated permanent current Iu [A] | 125 |
Rated permanent current at AC-23, 400 V [A] | 63 |
Rated permanent current at AC-21, 400 V [A] | 125 |
Rated short-time withstand current lcw [kA] | 2.5 |
Rated operation power at AC-23, 400 V [kW] | 63 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Degree of protection (IP), front side | IP3X |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Complete device in housing |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596032772475 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 25 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Motorized |
---|---|
Number of poles | 4 |
Rated current | 125 |
Frame size | B2 |