U3Ryb25nIFBvaW50cw==
Classification
ETIM Class | EC002850 |
---|
Commerce
Description (240 char.) | STATYS PACK 1250A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING MOUNTED IN CABINET PC CLASS - WITHOUT FUSES |
---|---|
Effective date | 2017-01-09 |
Country of origin | FR |
Logistics
GTIN/EAN | 3596032985646 |
---|---|
Customs number | 8536500500 |
Weight of the packing unit [kg] | 1200 |
Length of the packing unit [m] | 0.815 |
Width of the packing unit [m] | 2.01 |
Depth of the packing unit [m] | 1.955 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 1955 |
---|---|
Width of the product unit [mm] | 2010 |
Depth of the product unit [mm] | 815 |
Weight [kg] | 1200 |
Depth [mm] | 815 |
Height [mm] | 1955 |
In/out | 3/3 |
Number of poles | 4 |
Output voltage | 400 |
Rated frequency | 50/50 |
Rated current [A] | 1250 |
Width [mm] | 2010 |
Input voltage | 400 |
Rate (min) | 1250 |
Rate (max) | 1250 |
LTM Protection | NoFuse |
Switching Poles | 4P |