Classification
| ETIM Class | EC002850 |
|---|
Commerce
| Description | STATYS PACK 800A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING MOUNTED IN CABINET CB CLASS WITH UR FUSES |
|---|---|
| Effective date | 2013-09-01 |
| Obsolescence date | 2025-04-07 |
| Production ban date | 2025-12-31 |
| Offer Life Cycle Code | 80 |
| Country of origin | FR |
Environmental Sustainability
| PEP Filename | SOCO-00064-V01.02-EN.pdf |
|---|---|
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 254990 |
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 5372 |
Logistics
| GTIN/EAN | 3596032753986 |
|---|---|
| Customs number | 8536500500 |
| Price unit | PC |
| Weight of the packing unit [kg] | 685 |
| Length of the packing unit [m] | 0.995 |
| Width of the packing unit [m] | 1.4 |
| Depth of the packing unit [m] | 1.93 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Length of the product unit [mm] | 1930 |
|---|---|
| Width of the product unit [mm] | 1400 |
| Depth of the product unit [mm] | 995 |
| Weight [kg] | 768,84 |
| Depth [mm] | 995 |
| Height [mm] | 1930 |
| In/out | 3/3 |
| Length | 995 |
| Number of poles | 3 |
| Output voltage | 400 |
| Rated frequency | 50/50 |
| Rated current [A] | 800 |
| Width [mm] | 1400 |
| Input voltage | 400 |
| Rate (min) | 800 |
| Rate (max) | 800 |
| LTM Protection | WithFuseUr |
| Switching Poles | 3P |
