Classification
| ETIM Class | EC002850 |
|---|
Commerce
| Description | STATYS PACK 630A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING MOUNTED IN CABINET CB CLASS WITH UR FUSES |
|---|---|
| Effective date | 2021-01-10 |
| Obsolescence date | 2025-04-07 |
| Production ban date | 2025-12-31 |
| Offer Life Cycle Code | 80 |
| Country of origin | FR |
Environmental Sustainability
| PEP Filename | SOCO-00064-V01.02-EN.pdf |
|---|---|
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 160251 |
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 2968 |
Logistics
| GTIN/EAN | 3596033174636 |
|---|---|
| Customs number | 8536500500 |
| Price unit | PC |
Technical Characteristics
| Length of the product unit [mm] | 1930 |
|---|---|
| Width of the product unit [mm] | 900 |
| Depth of the product unit [mm] | 640 |
| Weight [kg] | 345 |
| Depth [mm] | 640 |
| Height [mm] | 1930 |
| In/out | 3/3 |
| Length | 640 |
| Number of poles | 4 |
| Output voltage | 400 |
| Rated frequency | 50/50 |
| Rated current [A] | 630 |
| Width [mm] | 900 |
| Input voltage | 400 |
| Rate (min) | 630 |
| Rate (max) | 630 |
| LTM Protection | WithFuseUr |
| Switching Poles | 3P |