U3Ryb25nIFBvaW50cw==
Classification
ETIM Class | EC002850 |
---|
Commerce
Description (240 char.) | STATYS PACK 630A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING MOUNTED IN CABINET CB CLASS WITH UR FUSES |
---|---|
Effective date | 2021-01-10 |
Obsolescence date | 2025-06-01 |
Production ban date | 2025-09-30 |
Country of origin | FR |
Logistics
GTIN/EAN | 3596033174629 |
---|---|
Customs number | 8536500500 |
Technical Characteristics
Length of the product unit [mm] | 1930 |
---|---|
Width of the product unit [mm] | 900 |
Depth of the product unit [mm] | 640 |
Weight [kg] | 345 |
Depth [mm] | 640 |
Height [mm] | 1930 |
In/out | 3/3 |
Number of poles | 3 |
Output voltage | 400 |
Rated frequency | 50/50 |
Width [mm] | 900 |
Input voltage | 400 |
Rate (min) | 630 |
Rate (max) | 630 |
LTM Protection | WithFuseUr |
Switching Poles | 3P |