U3Ryb25nIFBvaW50cw==
Classification
ETIM Class | EC002850 |
---|
Commerce
Description (240 char.) | STATYS 300A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING MOUNTED IN CABINET CB CLASS WITH UR FUSES |
---|---|
Effective date | 2008-11-16 |
Country of origin | FR |
Logistics
GTIN/EAN | 3596032108502 |
---|---|
Customs number | 8536500500 |
Weight of the packing unit [kg] | 270 |
Length of the packing unit [m] | 0.64 |
Width of the packing unit [m] | 0.7 |
Depth of the packing unit [m] | 1.93 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 1930 |
---|---|
Width of the product unit [mm] | 700 |
Depth of the product unit [mm] | 640 |
Weight [kg] | 270 |
Depth [mm] | 640 |
Height [mm] | 1930 |
In/out | 3/3 |
Number of poles | 4 |
Output voltage | 400 |
Rated frequency | 50/50 |
Rated current [A] | 300 |
Width [mm] | 700 |
Input voltage | 400 |
Rate (min) | 300 |
Rate (max) | 300 |
LTM Protection | WithFuseUr |
Switching Poles | 4P |