Function
SIRCO PV are manually operated load break switches.
Making and breaking capacity under load conditions up to 1500 VDC.
These extremely durable switches have been tested and approved for use in the most demanding applications.
They have been designed and tested for all types of applications: grounded, floating or bipolar.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 67 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2018-02-22 |
---|---|
Obsolescence date | 2021-01-01 |
Production ban date | 2021-12-31 |
Country of origin | FR |
Discount Policy | 1CD20 |
Discount Policy Label | INTER PV IEC |
ETIM - Electrical characteristics
Rated permanent current Iu [A] | 315 |
---|---|
Number of poles | 6 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596033017612 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 11.45 |
Length of the packing unit | 0.345 |
Width of the packing unit | 0.47 |
Depth of the packing unit | 0.3 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Direct : C1 / External : S4 |
---|---|
Number of poles | 6 |
Rated voltage | 1500 |
Rated current | 315 |
Type | Frontal operation |
Frame size | B5ds |