Strong Points
-
Reliability and performance
-
Safety of property and personnel
-
Simplicity
-
Easy to install
Function
SIRCO are manually or remotely operated multipolar load break switches.
They make and break under load conditions and provide safe isolation.
SIRCOÂ are designed for 415 VAC and DC low voltage electrical circuits.
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 1988-04-15 |
---|---|
Obsolescence date | 2021-07-01 |
Production ban date | 2021-12-31 |
Country of origin | FR |
Discount Policy | 1CA32 |
Discount Policy Label | SIRCO up to 630 |
ETIM
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Max. rated operation voltage Ue AC [V] | 500 |
Rated operating voltage [V] | 400..500 |
Rated permanent current Iu [A] | 250 |
Rated permanent current at AC-23, 400 V [A] | 250 |
Rated permanent current at AC-21, 400 V [A] | 250 |
Rated short-time withstand current lcw [kA] | 9 |
Rated operation power at AC-23, 400 V [kW] | 140 |
Switching power at 400 V [kW] | 140 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Degree of protection (IP), front side | IP20 |
Logistics
GTIN/EAN | 3596031121748 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 2.46 |
Length of the packing unit | 0.153 |
Width of the packing unit | 0.171 |
Depth of the packing unit | 0.241 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Direct : B2, J1 / External : S2 |
---|---|
Number of poles | 3 |
Rated voltage | 415 VAC / 500 VDC |
Rated current | 250 |
Type | Side Operation |
Frame size | B4 |