Function

SIRCO are manually or remotely operated multipolar load break switches.
They make and break under load conditions and provide safe isolation.
SIRCO are designed for 415 VAC and DC low voltage electrical circuits.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 1993-04-14
Country of origin TN
Discount Policy 1CA32
Discount Policy Label SIRCO<=630
Length of the product unit 0.235
Width of the product unit 0.29
Depth of the product unit 0.11
Weight 4.87
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 500
Rated operating voltage [V] 400..500
Rated permanent current Iu [A] 315
Rated permanent current at AC-23, 400 V [A] 315
Rated permanent current at AC-21, 400 V [A] 315
Rated short-time withstand current lcw [kA] 13
Rated operation power at AC-23, 400 V [kW] 160
Switching power at 400 V [kW] 160
Conditioned rated short-circuit current Iq [kA] 100
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031118786
Customs number 8536508090
Price unit PC
Weight of the packing unit 4.87
Length of the packing unit 0.29
Width of the packing unit 0.15
Depth of the packing unit 0.275
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Direct : B2, J1 / External : S2
Number of poles 4
Rated voltage 415 VAC / 500 VDC
Rated current 315
Type Front Operation
Frame size B5

Resources & Documentation