Function

SIRCO M are manually operated 3 or 4 pole modular transfer switches with positive break indication. They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 88
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2011-03-17
Country of origin FR
Discount Policy 1CH40
Discount Policy Label MANUAL COS
Length of the product unit 0.1245
Width of the product unit 0.159
Depth of the product unit 0.1
Weight 1.48
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 800
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 125
Rated permanent current at AC-23, 400 V [A] 125
Rated permanent current at AC-21, 400 V [A] 125
Rated short-time withstand current lcw [kA] 2.75
Rated operation power at AC-23, 400 V [kW] 55
Switching power at 400 V [kW] 55
Conditioned rated short-circuit current Iq [kA] 25
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Black
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Short thumb-grip
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032045715
Customs number 8536508090
Price unit PC
Weight of the packing unit 1.48
Length of the packing unit 0.18
Width of the packing unit 0.1
Depth of the packing unit 0.24
Norms
Conformity to standards IEC
Technical Characteristics
Number of poles 3
Rated current 125
Frame size M3

Resources & Documentation