Function

SIRCO M are manually operated modulable and modular multipolar load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit, particularly for machine control circuits.
Through the use of accessories, SIRCO M can be transformed into multipolar load break or 3/4 pole changeover switches provide on load changeover switching between two sources or two low voltage power circuits, as well as their safety isolation.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 100
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2006-04-13
Country of origin CN
Discount Policy 1CA12
Discount Policy Label SIRCO M1 to M3
Length of the product unit 0.068
Width of the product unit 0.045
Depth of the product unit 0.064
Weight 0.232
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 32
Rated permanent current at AC-23, 400 V [A] 32
Rated permanent current at AC-21, 400 V [A] 32
Rated short-time withstand current lcw [kA] 1.26
Rated operation power at AC-23, 400 V [kW] 15
Switching power at 400 V [kW] 15
Conditioned rated short-circuit current Iq [kA] 50
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Black
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596031825509
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.232
Length of the packing unit 0.105
Width of the packing unit 0.06
Depth of the packing unit 0.085
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Control operator Toggle
Number of poles 3
Rated voltage 690 VAC - 400 VDC
Rated current 32
Type Toggle
Frame size M1

Resources & Documentation