Function
SIRCO M are manually operated modulable and modular multipolar load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit, particularly for machine control circuits.
Through the use of accessories, SIRCO M can be transformed into multipolar load break or 3/4 pole changeover switches provide on load changeover switching between two sources or two low voltage power circuits, as well as their safety isolation.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2006-04-25 |
---|---|
Country of origin | CN |
Discount Policy | 1CA12 |
Discount Policy Label | SIRCO M1 to M3 |
Length of the product unit | 0.26 |
Width of the product unit | 0.562 |
Depth of the product unit | 0.289 |
Weight | 0.63 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 100 |
Rated permanent current at AC-23, 400 V [A] | 100 |
Rated permanent current at AC-21, 400 V [A] | 100 |
Rated short-time withstand current lcw [kA] | 2.75 |
Rated operation power at AC-23, 400 V [kW] | 55 |
Switching power at 400 V [kW] | 55 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596031826247 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 0.63 |
Length of the packing unit | 0.16 |
Width of the packing unit | 0.085 |
Depth of the packing unit | 0.09 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Direct : M01 / External : S00, S0, S01 |
---|---|
Number of poles | 3 |
Rated voltage | 690 VAC - 400 VDC |
Rated current | 100 |
Type | Rotary |
Frame size | M3 |