Function
SIRCO MC PV are DC load break switches. They make and break under load conditions and provide optimum safety isolation for any PV circuit.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 78 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2012-05-11 |
---|---|
Obsolescence date | 2021-06-01 |
Production ban date | 2021-12-31 |
Country of origin | PL |
Discount Policy | 1CD20 |
Discount Policy Label | INTER PV IEC |
Length of the product unit | 0.055 |
Width of the product unit | 0.0445 |
Depth of the product unit | 0.051 |
Weight | 0.243 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 1000 |
---|---|
Rated operating voltage [V] | 600..600 |
Rated permanent current Iu [A] | 30 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | Yes |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596032676247 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 0.243 |
Length of the packing unit | 0.085 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.08 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Manual |
---|---|
Number of poles | 2+2 |
Rated voltage | 600 |
Rated current | 30 |
Type | Frontal operation |
Frame size | MC |