Function

SIRCO MC PV are DC load break switches. They make and break under load conditions and provide optimum safety isolation for any PV circuit.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 78
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2012-01-14
Country of origin PL
Discount Policy 1CD20
Discount Policy Label INTER PV IEC
Length of the product unit 0.078
Width of the product unit 0.052
Depth of the product unit 0.0675
Weight 0.16
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 1000
Rated operating voltage [V] 600..600
Rated permanent current Iu [A] 30
Number of poles 2
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032794576
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.16
Length of the packing unit 0.08
Width of the packing unit 0.08
Depth of the packing unit 0.09
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Control operator Manual
Number of poles 2
Rated voltage 600
Rated current 30
Type Frontal operation
Frame size MC

Resources & Documentation