Function
Enclosed load break switches ensure the on-load breaking and making of circuits and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and lock out of the power supply as close to the equipment as possible.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5176 |
Commerce
Effective date | 2017-01-16 |
---|---|
Country of origin | DE |
Discount Policy | 1CM20 |
Discount Policy Label | ENCLOSED LBS |
Length of the product unit | 0.2 |
Width of the product unit | 0.146 |
Depth of the product unit | 0.15 |
Weight | 0.74 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 32 |
Rated permanent current at AC-23, 400 V [A] | 22 |
Rated permanent current at AC-21, 400 V [A] | 32 |
Rated operation power at AC-3, 400 V [kW] | 32 |
Rated short-time withstand current lcw [kA] | 0.64 |
Rated operation power at AC-23, 400 V [kW] | 11.5 |
Switching power at 400 V [kW] | 11.5 |
Conditioned rated short-circuit current Iq [kA] | 8 |
Number of poles | 8 |
ETIM - Mechanical characteristics
Suitable for floor mounting | Yes |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Colour control element | Black |
Degree of protection (IP), front side | IP65 |
ETIM - Technical features
Version as main switch | No |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596033000843 |
---|---|
Customs number | 8537109899 |
Price unit | PC |
Weight of the packing unit | 0.74 |
Length of the packing unit | 0.15 |
Width of the packing unit | 0.2 |
Depth of the packing unit | 0.155 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Grey / blue handle |
---|---|
Number of poles | 8 |
Rated current | 32 |
Type | Rotary |
Frame size | 2 |