U3Ryb25nIFBvaW50cw==
-
U2FmZSBvcGVyYXRpb24=
-
U3VpdGFibGUgZm9yIGFsbCBraW5kcyBvZiBlbnZpcm9ubWVudA==
-
RWFzeSBpbnN0YWxsYXRpb24=
-
RXh0ZW5zaXZlIHJhbmdl
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5176 |
Commerce
| Effective date | 2017-01-16 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | DE |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 56 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 7 |
| SVHC > 0.1 mass percentage? | No |
| RoHS applicable? | Yes |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 690 |
|---|---|
| Rated operating voltage [V] | 400..690 |
| Rated permanent current Iu [A] | 32 |
| Rated permanent current at AC-23, 400 V [A] | 22 |
| Rated permanent current at AC-21, 400 V [A] | 32 |
| Rated operation power at AC-3, 400 V [kW] | 32 |
| Rated short-time withstand current lcw [kA] | 0.64 |
| Rated operation power at AC-23, 400 V [kW] | 11.5 |
| Switching power at 400 V [kW] | 11.5 |
| Conditioned rated short-circuit current Iq [kA] | 8 |
| Number of poles | 6 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | Yes |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | No |
| Colour control element | Black |
| Degree of protection (IP), front side | IP65 |
| Width [mm] | 146 |
| Height [mm] | 200 |
| Depth [mm] | 150 |
ETIM - Technical features
| Version as main switch | No |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 2 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Complete device in housing |
| Type of control element | Door coupling rotary drive |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Screw connection |
Logistics
| GTIN/EAN | 3596033000805 |
|---|---|
| Customs number | 8537109899 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.81 |
| Length of the packing unit [m] | 0.2 |
| Width of the packing unit [m] | 0.15 |
| Depth of the packing unit [m] | 0.155 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Height [mm] | 200 |
|---|---|
| Width [mm] | 146 |
| Depth [mm] | 150 |
| Weight [kg] | 0.81 |
| Control operator | Grey / blue handle |
| Number of poles | 6 |
| Rated current [A] | 32 |
| Type | Rotary |
| Frame size | 2 |
