Function

Enclosed load break switches ensure the on-load breaking and making of circuits and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and lock out of the power supply as close to the equipment as possible.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5176
Commerce
Effective date 2017-01-16
Country of origin DE
Discount Policy 1CM20
Discount Policy Label ENCLOSED LBS
Length of the product unit 0.2
Width of the product unit 0.146
Depth of the product unit 0.15
Weight 0.55
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 63
Rated permanent current at AC-23, 400 V [A] 44
Rated permanent current at AC-21, 400 V [A] 63
Rated operation power at AC-3, 400 V [kW] 63
Rated short-time withstand current lcw [kA] 1.26
Rated operation power at AC-23, 400 V [kW] 22
Switching power at 400 V [kW] 22
Conditioned rated short-circuit current Iq [kA] 8
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting No
Colour control element Red
Degree of protection (IP), front side IP65
ETIM - Technical features
Version as main switch No
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Type of control element Door coupling rotary drive
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596033000720
Customs number 8537109899
Price unit PC
Weight of the packing unit 0.55
Length of the packing unit 0.155
Width of the packing unit 0.2
Depth of the packing unit 0.155
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Yellow / red handle
Number of poles 4
Rated current 63
Type Rotary
Frame size 2

Resources & Documentation