Function

Current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated device.They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal brackets or, in certain cases, by a clip-on DINrail fastener. The connections are made by screws or by fast-on terminals.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 29
Fill rate E-Order Selection 67
Classification
UNSPSC 39121032
ETIM Class EC002048
IGCC 4186
Commerce
Effective date 2001-03-05
Country of origin DE
Discount Policy 1EA10
Discount Policy Label CURRENT TRANSFORMER
ETIM - Electrical characteristics
Rated primary current [A] 2000
Rated secondary current [A] 5
Rated secondary apparent power [VA] 15
Accuracy class 0.5
Overcurrent limiting factor FS 10
Calibrated No
ETIM - Mechanical characteristics
With contact protection No
Height opening [mm] 41..41
Width opening [mm] 103..103
Snap mounting Yes
With copper rail Yes
Secondary connection Screw connection
ETIM - Technical features
Model Through-feed current converter
Number of primary inputs 1
Logistics
GTIN/EAN 3596031710973
Customs number 8504318090
Price unit PC
Weight of the packing unit 0.9
Length of the packing unit 0.075
Width of the packing unit 0.12
Depth of the packing unit 0.18
Norms
Conformity to standards IEC
Technical Characteristics
Model TBA 103
Opening 40x100
Rated current 2000
Secondary rated current 5

Resources & Documentation