Function
Current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated device. They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal brackets or, in certain cases, by a clip-on DINrail fastener. The connections are made by screws or by fast-on terminals.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 67 |
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002048 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | DE |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Electrical characteristics
Rated primary current [A] | 400 |
---|---|
Rated secondary current [A] | 5 |
Rated secondary apparent power [VA] | 10 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Height opening [mm] | 50..50 |
Width opening [mm] | 50..50 |
Opening diameter [mm] | 44 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Through-feed current converter |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596031092246 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 0.6 |
Length of the packing unit | 0.096 |
Width of the packing unit | 0.06 |
Depth of the packing unit | 0.11 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | TCB 44-50 |
---|---|
Opening | 50x12 - Diam.44 |
Rated current | 400 |
Secondary rated current | 5 |