Function
Shunts provide indirect measurement of direct current by creating a standardised voltage drop.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 67 |
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002303 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | ES |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Electrical characteristics
Primary current [A] | 2500 |
---|---|
Secondary voltage [mV] | 100 |
Logistics
GTIN/EAN | 3596031089543 |
---|---|
Customs number | 9030900000 |
Price unit | PC |
Weight of the packing unit | 3.031 |
Length of the packing unit | 0.033 |
Width of the packing unit | 0.033 |
Depth of the packing unit | 0.156 |
Technical Characteristics
Rated voltage | 100 mV |
---|---|
Rated current | 2500 |