Function

Measures and converts the input value taken at the primary point of a transformer unit into a directly proportionate voltage signal. BTV 25 models are voltage transformer units.
Voltage transformers are used specifically for supplying monitoring equipment, so it is not recommended to connect other components which could affect accuracy. This is due to the effect of the phase shift error. If consumption is greater than 25 VA, another transformer must be added.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 50
Classification
UNSPSC 39121032
ETIM Class EC002046
IGCC 4186
Commerce
Effective date 1998-07-09
Country of origin ES
Discount Policy 1EA10
Discount Policy Label CURRENT TRANSFORMER
ETIM - Electrical characteristics
Primary voltage 1 [V] 660..660
Secondary voltage 1 [V] 100
Number of phases 2
Rated power [VA] 25
Accuracy class 1
ETIM - Mechanical characteristics
Degree of protection (IP) IP00
Degree of protection (NEMA) Other
Suitable for mounting on PCB Yes
Modular version No
Width [mm] 112
Height [mm] 104
Depth [mm] 83
ETIM - Technical features
Ring core No
Logistics
GTIN/EAN 3596031088331
Customs number 8504318090
Price unit PC
Weight of the packing unit 3.22
Length of the packing unit 0.11
Width of the packing unit 0.113
Depth of the packing unit 0.16
Technical Characteristics
Rated power 25 VA
Rated voltage 660 VAC / 100 VAC
Type BTV 25