Function
Measures and converts the input value taken at the primary point of a transformer unit into a directly proportionate voltage signal. BTV 25 models are voltage transformer units.
Voltage transformers are used specifically for supplying monitoring equipment, so it is not recommended to connect other components which could affect accuracy. This is due to the effect of the phase shift error. If consumption is greater than 25 VA, another transformer must be added.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 50 |
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002046 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | ES |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Electrical characteristics
Primary voltage 1 [V] | 400..400 |
---|---|
Secondary voltage 1 [V] | 100 |
Number of phases | 2 |
Rated power [VA] | 25 |
Accuracy class | 1 |
ETIM - Mechanical characteristics
Degree of protection (IP) | IP00 |
---|---|
Degree of protection (NEMA) | Other |
Suitable for mounting on PCB | Yes |
Modular version | No |
Width [mm] | 112 |
Height [mm] | 104 |
Depth [mm] | 83 |
ETIM - Technical features
Ring core | No |
---|
Logistics
GTIN/EAN | 3596031088294 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 3.204 |
Length of the packing unit | 0.11 |
Width of the packing unit | 0.11 |
Depth of the packing unit | 0.155 |
Technical Characteristics
Rated power | 25 VA |
---|---|
Rated voltage | 400 VAC / 100 VAC |
Type | BTV 25 |