Function
The MULTIS L is a panel mounted digital meter displaying multi-measurement and energy values directly on its large backlit LCD display. It is designed for use on three-phase or single-phase networks with connection via CT and is suitable for applications of up to 6000 A. The product can be configured by the user via the keypad and the display.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2018-05-07 |
---|---|
Country of origin | TN |
Discount Policy | 1EM10 |
Discount Policy Label | MONITORING DEVICES |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Voltmeter | Yes |
Logistics
GTIN/EAN | 3596033056970 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit | 0.6 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | N/A |
---|---|
Communication ports | N/A |
Communication protocols | N/A |
Model | N/A |
Type | N/A |