Strong Points
-
Quick installation
-
Wide choice
-
Low-maintenance
-
Adaptability
Function
Our transfer enclosures are equipped with ATyS motorised and automatic changeover switches to ensure power availability in critical applications. Motorised transfer enclosures are controlled remotely through volt-free contacts (e.g. from an external automatic controller or pushbuttons). Automatic transfer enclosures monitor the condition of the low voltage power sources and automatically changeover to the available supply to ensure continuity of supply to the load.
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2008-05-06 |
---|---|
Country of origin | FR |
Discount Policy | 1CM44 |
Discount Policy Label | ENCL.MOTORISED COS |
Length of the product unit | 0.6 |
Width of the product unit | 0.45 |
Depth of the product unit | 0.2 |
Weight | 16.57 |
ETIM - Electrical characteristics
Rated permanent current Iu | 63 |
---|---|
Number of poles | 4 |
Rated operating voltage | 230..400 |
Conditioned rated short-circuit current Iq | 50 |
Rated operation power at AC-23, 400 V | 63 |
Rated short-time withstand current lcw | 4 |
Max. rated operation voltage Ue AC | 400 |
Rated permanent current at AC-21, 400 V | 63 |
Rated permanent current at AC-23, 400 V | 63 |
ETIM - Mechanical characteristics
Degree of protection (IP), front side | IP3X |
---|---|
Suitable for floor mounting | No |
ETIM - Technical features
Number of auxiliary contacts as change-over contact | 3 |
---|---|
Number of switches | 2 |
Interlockable | Yes |
Motor drive integrated | Yes |
Type of electrical connection of main circuit | Screw connection |
Version as emergency stop installation | No |
Type of control element | Other |
Version as main switch | Yes |
Version as safety switch | Yes |
Version as maintenance-/service switch | Yes |
Motor drive optional | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Version as reversing switch | Yes |
Logistics
GTIN/EAN | 3596031918393 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 16.57 |
Length of the packing unit | 0.238 |
Width of the packing unit | 0.425 |
Depth of the packing unit | 0.619 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Automatic programmable for Genset |
---|---|
Number of poles | 4 |
Rated current | 63 |
Frame size | ATYS M |