Function
ATyS C65 is an advanced ATSE controller offering all the functions of the ATyS C55 with the addition of current, power & energy monitoring, increased I/O capacity and functions, load shedding, lift control function, energy backup, increased number of events and alarms (measurement and combination alarms) and DIRIS Digiware module compatibility.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122331 |
---|---|
ETIM Class | EC002498 |
IGCC | 5367 |
Commerce
Effective date | 2018-06-29 |
---|---|
Country of origin | FR |
Discount Policy | 1CJ80 |
Discount Policy Label | ATYS RELAY |
ETIM - Technical features
Type of accessory/spare part | Communication and measuring function |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596033069291 |
---|---|
Customs number | 8537109199 |
Price unit | PC |
Weight of the packing unit | 1.93 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.3 |
Depth of the packing unit | 0.257 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | Atys C65 |
---|