Function
ATyS C55 is a complete ATSE controller that can be used to pilot a remotely operated transfer switch of any technology: motorised switches (e.g. ATyS r, ATyS S or ATyS d M), circuit breakers or contactors. ATyS C55 ensure the automatic or remotely controlled transfer from one source to another, with configurable timers and thresholds, for any combination of sources: 2 transformers, 1 transformer and 1 genset or 2 gensets.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122331 |
---|---|
ETIM Class | EC002498 |
IGCC | 5367 |
Commerce
Effective date | 2018-06-29 |
---|---|
Country of origin | FR |
Discount Policy | 1CJ80 |
Discount Policy Label | ATYS RELAY |
ETIM - Technical features
Type of accessory/spare part | Communication and measuring function |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596033069284 |
---|---|
Customs number | 8537109199 |
Price unit | PC |
Weight of the packing unit | 1.881 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.257 |
Depth of the packing unit | 0.3 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | Atys C55 |
---|