Function
ATyS C25 is an entry level ATSE controller with communications. It can be used to pilot a remotely operated transfer switch, such as ATyS r, ATyS S and ATyS d M, as well as contactors. ATyS C25 ensure the automatic or remotely controlled transfer from one source to another with fixed timers and thresholds.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122331 |
---|---|
ETIM Class | EC002498 |
IGCC | 5367 |
Commerce
Effective date | 2019-01-29 |
---|---|
Country of origin | CN |
Discount Policy | 1CJ80 |
Discount Policy Label | ATYS RELAY |
ETIM - Technical features
Type of accessory/spare part | Communication and measuring function |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596033086830 |
---|---|
Customs number | 8537109199 |
Price unit | PC |
Weight of the packing unit | 1.095 |
Length of the packing unit | 0.15 |
Width of the packing unit | 0.125 |
Depth of the packing unit | 0.17 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | Atys C25 |
---|