RnVuY3Rpb24=

UHJlLWJyZWFrIGFuZCBzaWduYWxsaW5nIG9mIHBvc2l0aW9ucyBJIGFuZCBJSTogZWFjaCByZWZlcmVuY2UgcHJvdmlkZXMgMSBOTy9OQyBhdXhpbGlhcnkgY29udGFjdCBmb3IgcG9zaXRpb25zIEkgYW5kIElJLg==

Classification

UNSPSC 39122205
ETIM Class EC000041
IGCC 5177

Commerce

Effective date 2003-06-16
Offer Life Cycle Code 40
Country of origin FR

ETIM - Electrical characteristics

Number of contacts as change-over contact 1
Rated operation current Ie at AC-15, 230 V [A] 10

ETIM - Mechanical characteristics

Type of electric connection Screw connection
Mounting method Front fastening

ETIM - Technical features

Model Integrable

Logistics

GTIN/EAN 3596031695188
Customs number 8536500700
Price unit PC
Weight of the packing unit [kg] 2.3

Technical Characteristics

Weight [kg] 2.3
Number change-over contacts 1
Number NC contacts 1
Number NO contacts 1
Type Factory Mounted 2nd Auxiliary contact 125A-630A customer fit

Documentation

  • HTML
    ATyS p - Automatic transfer switching equipment
    Select

References

ATyS auxiliary contact is also available in 3 versions