Function

SURGYS RS-3 surge arresters are designed for transient surge protection of equipment connected to telecommunications and data transmission networks
These surge arresters must be installed on a symmetrical DIN rail and are available for most transmission lines: line voltage 48 V, throughput up to 10 Mbit/s. These products consist of 1 or 2 pairs with a detachable module for easy maintenance.

Conformity to standards

NF EN 61643-21
IEC 61643-21

References

SURGYS mA-3 module is available in 2 versions

Item Number of poles Protection type Network type Rated voltage Size Select
49873429 1 Low voltage Industrial buses 53 V 1 Module
49873428 2 Low voltage Industrial buses 53 V 2 Modules

Advantages

1-pair or 2-pair version ("x2" model)

Ultra-compact design if multi-pair protection is needed.

Plug-in modules.

Quick maintenance on end-of-life modules.

End of life signal

Line interruptions trigger an alert.

Direct earthing

Earth bonding is made using a DIN rail fixing clip.

Common/differential protection modes.

Differential mode offers more efficient protection.

Documentation

  • PDF
    SURGYS® RS-3, mA-3, TEL-3 Low current surge arresters
    Select
  • PDF
    Surge protection SURGYS surge protection devices
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!