Function

Safety enclosures equipped with SOCOMEC switches provide emergency switching-off, breaking for mechanical maintenance and safety isolation and lockout in the vicinity of any low voltage final circuit.

Conformity to standards

IEC 60364
IEC 60947-3
IEC 60204-1
IEC 61439-2

Advantages

Operator safety

- Protects operators against accidental start-up of machines.
- Ease of operation without risk of error for unqualified operators.
- Maximum security for all types of simple mechanical and electrical maintenance operations.
- The space available within the enclosure and the dimensions of the closing plates facilitate connection.
- A reversible (internal or external) grounding bar is used to connect grounding wires

Durability

The product is designed for harsh industrial environments with mechanical risks or nonexplosive dust hazards.

Operating continuity

- Local disconnection: only the targeted machine is switched off, the rest of the installation can continue operating.
- Reduced costs related to production downtime.

Highly inductive load breaking

The safety enclosure is intended for use with any size in AC23 (highly inductive load, motor cut-off).

Applications

  • Industry - Power availability for industrial process
  • Industry - Protection for drives and motors

Documentation

  • PDF
    Safety enclosures - Normal atmospheres steel enclosure from 50 to 1600 A
    Select
  • PDF
    SIDER enclosed_UK declaration
    Select
  • PDF
    Coffret de sécurité pour atmosphères normales
    Select
  • PDF
    Safety Enclosure Side Operation Steel Enclosed_UE declaration
    Select
  • PDF
    Safety Enclosure for normal atmospheres
    Select
  • SAFETY ENCLOSU 3X50 SIDE OP BB CAD 32733005
  • SAFETY ENCLOSU 6X50 SIDE OP BB CAD 32736005

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!