Function

STATYS Rack is an intelligent Static Transfer Switch (STS) designed to increase power supply availability by seamlessly transferring the load to a redundant source.
In Data Centres, STATYS Rack makes use of the dual feed capability of your structure allowing single-corded loads to access redundant power. 
In industry, healthcare, infrastructure and other applications, STATYS Rack enhances availability of critical loads by bringing redundant power to any equipment.

Conformity to standards

IEC 62310 – 1
IEC 62310 – 2
IEC 60529
CE
UKCA

References

STATYS Rack is available in 28 versions

Item Rated current [A] In/out Width [mm] Depth [mm] Height [mm] Weight [kg] Description Select
3210032001 32 1/1 483 747 89 32 STATYS 32A 220/240V SINGLE PHASE 2 WIRES 2 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3210032002 32 1/1 483 747 89 37,5 STATYS PACK 32A 220/240V SINGLE PHASE 2 WIRES 2 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3210063001 63 1/1 483 747 89 30 STATYS 63A 220/240V SINGLE PHASE 2 WIRES 2 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3210063002 63 1/1 800 1200 300 55 STATYS PACK 63A 220/240V SINGLE PHASE 2 WIRES 2 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063001 63 3/3 483 688 400 67 STATYS 63A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063007 63 3/3 483 688 400 58 STATYS 63A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063002 63 3/3 483 688 400 58 STATYS 63A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063008 63 3/3 483 688 400 58 STATYS 63A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063003 63 3/3 483 688 400 58 STATYS 63A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063009 63 3/3 483 688 400 50,43 STATYS 63A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063004 63 3/3 483 688 400 58 STATYS PACK 63A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063010 63 3/3 483 688 400 58 STATYS PACK 63A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063005 63 3/3 483 688 400 58 STATYS PACK 63A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063011 63 3/3 483 688 400 58 STATYS PACK 63A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230063006 63 3/3 800 600 550 35 STATYS PACK 63A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230063012 63 3/3 483 688 400 60 STATYS PACK 63A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100001 100 3/3 483 688 400 58 STATYS 100A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100007 100 3/3 483 688 400 58 STATYS 100A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100002 100 3/3 483 688 400 58 STATYS 100A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100008 100 3/3 483 688 400 58 STATYS 100A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100003 100 3/3 483 688 400 59 STATYS 100A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100009 100 3/3 483 688 400 55 STATYS 100A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100004 100 3/3 483 688 400 58 STATYS PACK 100A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100010 100 3/3 483 688 400 60 STATYS PACK 100A 380/415V THREE PHASE 3 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100005 100 3/3 483 688 400 58 STATYS PACK 100A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100011 100 3/3 483 688 400 58 STATYS PACK 100A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES
3230100006 100 3/3 483 688 400 59 STATYS PACK 100A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK CB CLASS WITH UR FUSES
3230100012 100 3/3 483 688 400 60 STATYS PACK 100A 380/415V THREE PHASE 4 WIRES 4 POLE SWITCHING 19 INCHES RACK PC CLASS WITHOUT FUSES

Advantages

Advanced redundancy for optimal power availability

The STATYS Rack provides advanced level of redundancy in common with the entire STATYS Range, ensuring high power availability with no single point of failure:
- Dual redundant power supplies for control boards.
- Micro controller redundancy including history log & settings, physically separated.
- Independent and redundant power supplies for the SCR driver, which include SCR fault sensing.
- An 'auto-hold' feature that ensures continuity of power under any circumstances.
- Redundant cooling systems equipped with fan failure monitoring. Segregation of main functions to prevent internal fault propagation.

35 years of innovation driven by the field

Our technology is built on the experience gained from thousands of units installed and millions of hours of operation, ensuring the highest level of availability.

More flexibility for various applications

STATYS Rack offers configurations with 2, 3, or 4 wires, with or without a neutral wire.
Also available in cabinet version for non-rack applications:
- Flexible digital controls to adapt to any operational or electrical conditions.
- Greater versatility for direct integration into a standard 19'' cabinet.
- Can to manage both synchronised and non-synchronised power sources.
- Tailored to specific electrical environment.
- Non-linear loads compatibility.

Advanced Transformer Switching Management (ATSM)

ATSM, a unique transfer method for the rackable solution developed by Socomec, manages magnetic loads such as transformers in power distribution systems.
This feature protects against high transient currents after source transfers by controlling phase sequences, preventing high
transients and spurious protection tripping during load transfers.

Applications

Environmental data

Sustainable advantages - Up to 91.1% recycling potential
- 99% energy efficiency rating to limit the energy consumption
- Manufactured in line with ISO 14001 certification
- Enables the deployment of redundant architecture reducing the sizing of Genset, UPS systems and its battries as well as cabling
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

Documentation

  • PDF
    STATYS Rack - Static Transfer Switch (STS)
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!