Function

STATYS Cabinet is an intelligent static transfer system (STS) that provides increased supply availability, automatically transferring its loads to alternative power sources when the primary source falls out of set values.
STATYS Cabinet offers the highest protection against main power source outages, failure in the upstream power distribution system, malfunctions due to defective devices, or operator errors.

Conformity to standards

IEC 62310 – 1
IEC 62310 – 2
IEC 60529
CE
UKCA

References

STATYS Cabinet is available in 1 version

Item Rated current [A] In/out Width [mm] Depth [mm] Height [mm] Weight [kg] Description Select
3230400002 400 3/3 700 640 1930 270 STATYS 400A 380/415V THREE PHASE 4 WIRES 3 POLE SWITCHING MOUNTED IN CABINET CB CLASS WITH UR FUSES

Advantages

Best resiliency for optimal power availability

STATYS Cabinet is designed to ensure the best power availability by eliminating all traditional single points of failure thanks to:
- Dual redundant electronic power supply (4x).
- Micro controller redundancy, including history log and settings physically separated for additional safety.
- SCR driver integrates both independent and redundant power supplies, incorporating SCR fault sensing.
- An "auto-hold" function included to guarantee power continuity, even if an internal problem occurs.
- Cooling redundancy with fan failure monitoring.
- Segragation of main functions to prevent internal fault propagation.

Advanced Transformer Switching Management (ATSM)

ATSM is an embedded transfer method developed by Socomec to manage downstream magnetic loads such as transformers present in PDU.
This function protects current occurring after source transfer on a magnetic load.
By specifically managing, the phases sequence ATSM protects the installation from high transient overvoltages causing protection tripping linked to load transfer.

Designed to fit your installation

STATYS Cabinet offers the opportunity to implement a redundant architecture ensuring availability while providing more site flexibility:
- Compliant with all distribution architecture including Catcher.
- Available in 3 or 4-wire arrangement with or without neutral.
- Flexible digital control capacity that can adapt to any operational or electrical environment conditions.
- Capability to manage synchronised and non-synchronised sources according to load specificity, Non-linear loads compatibility.

35 years of innovation driven by the field

A firmware based on thousands of units installed and millions of operating hours to achieve the best level of availability:
- Source independance.
- Short circuit detection.
- ATSM integrated as a standard feature.
- Worldwide coverage of products and services.

Environmental data

Sustainable advantages - Up to 83% recycling potential
- 99% energy efficiency rating to limit the energy consumption
- Manufactured in line with ISO 14001 certification
- Enables the deployment of redundant architecture reducing the sizing of Genset, UPS systems and its battries as well as cabling
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!