Function
This manually operated changeover switches is mainly used to provide the following functions:
- Changeover/source inversion.
- Switching.
- Earthing.
- Changeover.
- Safety isolation
- Adapted to mechanical risk and dust hazard.
Advantages
On load operation (AC22/AC23)
The SIRCOVER range is designed for use in AC22 and AC23 utilisation categories.
Safety of operations
SIRCOVER range are multipole changeover switches with positive break indication for safe operations.
Robust product
SIRCOVER ranges are available in I, 0, II / I, I+II, II / Bypass versions