Function

SIRCO PV are manually operated load break switches.
They ensure making and breaking under load conditions for PV circuits up to 1500 VDC.
These extremely durable switches have been tested and approved for use in the most demanding applications.
They have been designed and tested for all types of applications: grounded, floating or bipolar.

Conformity to standards

IEC 60947-3
IEC 60364-7-712
UL 98B

References

SIRCO PV IEC is available in 22 versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
26PV2010 Frontal operation 100 2 B4 Direct : B2, J1 / External : S2 1000
26PV5010 Frontal operation 100 4 B4ds Direct : C1 / External : S4 1500
26PV2016 Frontal operation 160 2 B4 Direct : B2, J1 / External : S2 1000
26PV3015 Frontal operation 160 3 B4T Direct : B2, J1 / External : S2 1500
26PV2025 Frontal operation 250 2 B4 Direct : B2, J1 / External : S2 1000
26PV3024 Frontal operation 250 3 B4T Direct : B2, J1 / External : S2 1500
26PV5025 Frontal operation 250 4 B4ds Direct : C1 / External : S4 1500
26PV2031 Frontal operation 315 2 B4 Direct : B2, J1 / External : S2 1000
26PV3030 Frontal operation 315 3 B4T Direct : B2, J1 / External : S2 1500
26PV5031 Frontal operation 315 4 B4ds Direct : C1 / External : S4 1500
26PV3039 Frontal operation 400 3 B4T Direct : B2, J1 / External : S2 1500
26PV4040 Frontal operation 400 4 B4 Direct : B2, J1 / External : S2 1000
26PV4050 Frontal operation 500 4 B4 Direct : B2, J1 / External : S2 1000
26PV4063 Frontal operation 630 4 B5 Direct : B2, J1 / External : S2 1000
26PV8063 Frontal operation 630 8 B5ds Direct : C1 / External : S4 1500
26PV4080 Frontal operation 800 4 B5 Direct : B2, J1 / External : S2 1000
26PV8080 Frontal operation 800 8 B6ds Direct : C2 / External : V0 1500
26PV8120 Frontal operation 1250 8 B6ds Direct : C2 / External : V0 1500
26PV4120 Frontal operation 1250 4 B6 Direct : C2 / External : S4 1000
26PV4160 Frontal operation 1600 4 B7 Direct : C2 / External : S4 1000
26PV4200 Frontal operation 2000 4 B7 Direct : C2 / External : S4 1000
26PV4320 Frontal operation 3200 4 B8ds Manual 1000

Advantages

Optimise your investment

- A reduced number of bridging bars limits costs and installation time.
- A 2 pole SIRCO PV will reduce heating and can be integrated into a smaller enclosure.

High-performance materials

SIRCO PV is an extremely robust device in a glass fibre reinforced polyester frame.
These materials provide:
- high mechanical strength,
- stability to temperature variations (RTI of 130 °C),
- high dielectric strength (high CTI / tested as per standard ASTM D 2303).

Take advantage of an innovative design

The SIRCO PV can be directly connected to up to four independent PV panel strings.
The overall solution cost is therefore reduced in comparison with the use of four separate switches.

Reliability and performance

Our range of SIRCO PV load break switches is compliant to standards UL98B and IEC 60947-3.
SIRCO PV have been tested to critical currents and at 10 kA short-circuit for 50 ms without specific protection.

Applications

  • Energy - Switching for PV installations

Documentation

  • PDF
    SIRCO PV IEC 60947-3 Load break switches for photovoltaic applications
    Select
  • PDF
    SIRCO PV_DECLARATION OF STANDARD CONFORMITY
    Select
  • PDF
    SIRCO PV IEC 609474-3
    Select
  • PDF
    SIRCO PV 100-500A_CCC certificate
    Select
  • PDF
    SIRCO PV 500V_P 100-315A_CCC certificate
    Select
  • PDF
    SIRCO PV 1600-2000A_CCC certificate
    Select
  • PDF
    2024010302670334-CCC certificate SIRCO PV 1000-1250A F.pdf
    Select
  • PDF
    SIRCO PV IEC 60947-3 - Load break switches for photovoltaic applications
    Select
  • PDF
    SIRCO DC_PV_UE declaration
    Select
  • PDF
    SIRCO PV 500V/P 100-400A - Load break switch
    Select
  • PDF
    SIRCO PV 2P 500V/P 100-400A - Load break switch
    Select
  • PDF
    SIRCO UL DC/PV 100-315A_CQC certificate
    Select
  • PDF
    SIRCO PV 100-500A_CQC certificate
    Select
  • PDF
    Load break switches PV applications
    Select
  • PDF
    SIRCO PV 630-800A_CQC certificate
    Select
  • SIRCO PV 500V/P 2X100A CAD 26PV2010
  • SIRCO PV 500V/P 2X160A CAD 26PV2016
  • SIRCO PV 500V/P 2X250A CAD 26PV2025
  • SIRCO PV 500V/P 2X315A CAD 26PV2031
  • SIRCO PV 1500VDC 160A B4T IEC CAD 26PV3015

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products