Strong Points

Function

SIRCO MV PV are manually operated multipolar load break switches. They make and break under load conditions and provide optimum safety isolation for any PV circuit.

Conformity to standards

IEC 60947-3
IEC 60364-4-410
IEC 60364-7-712

Advantages

Modular device

SIRCO MV PV are devices which are DIN rail or backplate mountable and can be integrated into a modular panel with a 45 mm front cut-out.

Patented switching technology

SIRCO MV PV with benefit from proven breaking technology based on a system of double break contacts with arc extinguishing chambers.

Applications

  • Go to Created with sketchtool. Energy - Switching for PV installations

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Help Support

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!