Function

Enclosed changeover switches ensure the on-load transfer between two sources or loads, as well as providing safety isolation, for all low-voltage electrical circuits. In addition, they provide protection against contact with live parts and environmental elements such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.

Conformity to standards

IEC 60947-3
IEC 60947-6-1
IEC 61439-2

References

SIRCO M changeover switch in steel enclosure is available in 6 versions

Advantages

Safe operation

- Local disconnection.
- Ergonomic operating handle.
- Triple lock in OFF position.

Suitable for all kinds of environments

- Insulated enclosures for chemical environments and outdoor areas.
- Painted steel enclosures for impact protection.
- Stainless steel enclosures for food processing and pharmaceutical applications.

Easy installation

- Room for cabling.
- Cable gland knockouts or removable gland plates.

Extensive range

- A wide range of enclosed manual transfer switches in insulated (25 to 630A) and steel (32 to 1600 A) enclosures.
- Products suitable for any use.

Applications

  • Industry - Power availability for industrial process
  • Industry - Protection for drives and motors

Documentation

  • PDF
    SIRCOVER in enclosure_UE declaration
    Select
  • PDF
    Enclosed transfer switches
    Select
  • PDF
    Manual transfer enclosed switches - Enclosed COMO CS, SIRCOVER, SIRCO M
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!