Function

QCT-C-xx three-phase current transformers measure the load currents of an electrical system and send the data to meters via an RJ12 output. With a wide measuring range, QCT-C-xx three-phase current transformers cover the entire current range from 5 to 1000 A with just 4 references. They are combined with COUNTIS P44-xQCT meters.
Thanks to a complete range of accessories, they can be installed in any type of cabinet.

Conformity to standards

IEC 61557-12
IEC 61869

References

QCT-C-xx is available in 4 versions

Advantages

Easy installation in any type of cabinet

- Pitch mounting, on bar or DIN rail. Entirely compatible with the pitch of protection devices.
- Mounting accessories supplied.

Overall accuracy class 0.5

- Class 0.5 for the overall measurement chain (energy meter + QCT-C-xx three-phase current transformers) from 2 to 120% of nominal current In.
- Conformity to standard IEC 61557-12.

Record wiring time

- Quick connection via RJ12 cable for easy, error-free connection.
- Sensors can be mounted in either direction.

High-level performance

- Made in Europe.
- Only 4 references to measure all loads up to 1000 A, thanks to accuracy over the whole measurement range.

Documentation

  • PDF
    COUNTIS P AC and DC energy meters, current sensors and transformers
    Select
  • PDF
    QCT-C-xx QuickConnect three-phase CTs combined with COUNTIS P44-xQCT meters
    Select
  • QCT-C 3P BLOCK 35MM 63-250A CAD 194S0435
  • QCT-C 3P BLOCK 25MM 40-160A CAD 194S0425
  • QCT-C 3P BLOCK 45MM 160-630A CAD 194S0445
  • QCT-C 3P BLOCK 55MM 400-1000A CAD 194S0455
  • PDF
    QCT-C-xx QuickConnect three-phase CTs combined with COUNTIS P44-xQCT meters
    Select
  • PDF
    COUNTIS E & P - AC and DC energy meters and current sensors and transformer
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!