Function

The 24 VDC Power supplies are used for DIRIS Digiware & ISOM Digiware power & insulation monitoring systems.
The power supplies are connected to system interfaces (D-xx display, M-xx gateway or C-31 interface) which in turn power the entire system thanks to the Digiware bus.

Conformity to standards

EN 60204-1 / Overvoltage category III
IEC 60950-1 (SELV) and EN 60204-1 (PELV)
UL/C-UL listed UL 508
UL/C-UL Recognized UL 60950
NEC Class 2 as per UL 1310

References

P15 - P30 external power supply is available in 2 versions

Item Model Input voltage Output voltage Output power Select
48290120 P15 100-240 Vac 24 Vdc 15 W
47290603 P30 100-240 Vac 24 Vdc 30 W

Advantages

Easy mounting

Easy assembly on a DIN rail or back plate

Reliable

Quick startup with LED function monitoring

Redundancy

Parallel connection possible for increased performance and redundancy

Documentation

  • PDF
    ISOM Digiware D-55 _ D-75 - Control and power supply interfaces
    Select
  • PDF
    DIRIS Digiware M - Multi-protocol communication gateways
    Select
  • PDF
    24 VDC Power Supply P15&P30_UK declaration
    Select
  • PDF
    DIRIS Digiware D - Multi-point display and communication gateway
    Select
  • PDF
    24 VDC Power Supply_UE declaration
    Select
  • P30 AUX 24 VDC 30W CAD 47290603
  • P15 POWER SUPPLY 24 VDC 15W CAD 48290120

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!