Strong Points
- System-wide proven reliability - MTBF 4x higher than the market standard
- Application availability restored in 2 minutes - by you, safely, and without technical knowledge
- Never-ending flexibility to fit your needs - 100+ configurations
- The only UPS you won’t need to replace - engineered to last 20+ years
- Parallel capability up to 2 MW
Function
MODULYS XM is a medium-power, ultra-modular UPS designed for unmatched system reliability. With market-leading MTBF, a 2-minute MTTR and never-ending flexibility, it ensures long-term performance with zero compromise - from day one to year 20+.
Conformity to standards
EN/IEC 62040-1
AS 62040-1 EN/IEC 62040-2
AS 62040-2 IECEE CB Scheme EN/IEC 62040-3
AS 62040-3
References
MODULYS XM is available in 12 versions
| Item | Sn [kVA] | In/out | Select |
|---|---|---|---|
| M5-S-300-82-0 | 250 | 3/3 | |
| M5-S-300-88-0 | 250 | 3/3 | |
| M5-S-650-88-0B | 600 | 3/3 | |
| M5-S-650-88-0T | 600 | 3/3 | |
| M5-S-650-82-0 | 600 | 3/3 | |
| M5-S-650-88H0B | 600 | 3/3 | |
| M5-S-300-88H0 | 250 | 3/3 | |
| M5-S-650-88H0T | 600 | 3/3 | |
| M5-S-500F87-0 | 500 | 3/3 | |
| M5-S-500F87H0 | 500 | 3/3 | |
| M5-S-300F87-0 | 300 | 3/3 | |
| M5-S-300F87H0 | 300 | 3/3 |
Advantages
System-wide proven reliability - MTBF 4x higher than the market standard
Power module:
- MTBF >1,000,000 hours (third party certified) for maximum uptime.
- Embedded upstream and downstream galvanic separation.
- Smart fault isolation at module level - the rest of the system remains fully protected.
No single point of failure:
- Totally independent intelligence per module with distributed parallel control.
- Seismic resistance - third party certified by an independent laboratory.
Application availability restored in 2 minutes - by you, safely, and without technical knowledge
Hot-swappable power modules, auxiliary mains bypass and electronic boards.
- Electronics-free cabinet - zero risk of failure.
- Full front access.
Unique on the market completely riskless & automatic hot-swappable process:
- Safe at every step.
- Self-configuration, firmware auto-alignment,self-testing - no human intervention required.
- Off-powered connection to prevent electrical arcing.
Never-ending flexibility to fit your needs - 100+ configurations
Easy personalisation: complete set of pre-engineered and pre-tested parts to meet every customer need.
Full design flexibility at each level:
- Short-circuit withstand configurable via plug-in bypass module.
- Cabling: top, bottom and/or combined top/bottom.
- Compatible with all grounding systems: TN-S, TN-C, IT, TT.
- Energy storage technologies: VRLA, Li-Ion, Ni-Cd, ...
The only UPS you won’t need to replace - engineered to last 20+ years
Forever Young concept ensures longevity of your investment and sustainability:
- Guaranteed compatibility for 20+ years.
- Full access to spare parts and technical support.
- Extend UPS lifescycle by swapping aged components during operation - with no system shutdown.
- Modernise the UPS (e.g. with future super high-efficiency power modules) through simple swaps, without changing the entire system or installation.
Parallel capability up to 2 MW
Whether it’s for more capacity, redundancy, or custom setups, MODULYS XM meets all your needs:
- Up to 6 x 300 kW units or 4 x 500 kW units.
- Adaptable to all aspects of parallel architecture, various arrangements and designs.
Discover MODULYS XM: the flexible and ultra-reliable new UPS from Socomec – built to last!
Technical data
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Architecture | Modular stand-alone | Modular units for parallel | ||
| Parallelability | - | up to 6 units | up to 4 units | |
| Module power | 50 kW (up to 40° ambient temperature) | |||
| Number of power modules | 1 to 6 | 2 to 13 | 1 to 6 | 1 to 10 |
| Input / output | 3/3 | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Voltage frequency | 400 V 3ph+N (340 V to 480 V) 40/70 Hz | |||
| Power factor / THDI | > 0,99 / < 1,5 % | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Power factor voltage | 1 (according to IEC/EN 62040-3) 380/400/415 V ±1% 3ph+N | |||
| Frequency | 50/60 Hz (configuarble) ±0.1% free running | |||
| Voltage distortion | < 1 % (linear load), < 3 % (non-linear load according to lEC 62040-3) | |||
| Overload | 125% for 10 minutes, 150% for 1 minute | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Voltage | rated output voltage ±15% (configurable from 10% to 20%) | |||
| Frequency | 50/60 Hz ±2% (configurable for GenSet compatibility) | |||
| Bypass short-circuit capability (ITSM) | up to 28 kApk | up to 40 kApk | 15 kApk (1) | 21 kApk (1) |
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Online double conversion mode | up to 96,5 % | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Conditional short circuit current (Icc ) (2) | up to 65 kArms | up to 100 kArms | up to 65 kArms | up to 100 kArms |
| Short circuit current withstand (Icw ) (3) | up to 50 kArms | up to 65 kArms | up to 50 kArms | up to 65 kArms |
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Ambient temperature | 0 °C to 40 °C (15 to 25 °C for maximum battery life) | |||
| Relative humidity | 0 to 95% without condensation | |||
| Maximum altitude | 1000 m without derating (3000 m max) | |||
| Acoustic level at 1 m | < 57 dBA | < 64 dBA | < 57 dBA(1) | < 62 dBA(1) |
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Width | 600 mm | 1200 mm | 600 mm | 800 mm |
| Depth | 890 mm | 950 mm | 890 mm | 950 mm |
| Height | 1990 mm | 1990 mm | 1990 mm | 1990 mm |
| Weight (empty cabinet) | 253 kg | 675 kg | 253 kg | 380 kg |
| Degree of protection | IP20 | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Safety EMC | IEC/EN 62040-1, AS 62040-1 IEC/EN 62040-2 Class C3, AS 62040-2 | |||
| Performance | VFI-SS-11 - IEC/EN 62040-3, AS 62040-3 | |||
| Environmental | IEC/EN 62040-4 | |||
| Product declaration | CE, RCM, EAC, CMIM, UKCA | |||
| System capability | 50 to 250 +50 kVA/kW | 100 to 600 +50 kVA/kW | 50 to 1 800 kVA/kW | 50 to 2 000 kVA/kW |
|---|---|---|---|---|
| Height | 3U | |||
| Weight | 36 kg | |||
| Type | Hot plug-in / Hot-swappable | |||
| MTBF | > 1 000 000 hours (calculated and verified) | |||
(1) For a single unit. (2) According to IEC/EN 62040-1. (3) According to IEC/EN 62040-1 - certified.
Environmental data
- Energy saver mode to maximise UPS energy efficiency under low load
- Up to 99.1% energy efficiency with Smart Conversion mode
- Built to last 20+ years: UPS lifecycle extended thanks to Forever Young concept
- 75% fewer replacements thanks to an exceptional MTBF
- Manufactured in line with ISO 14001 certification
- Remote maintenance for reduced transport costs
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.
SoLink remote monitoring
Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.
SoLive Pro performance monitoring
Simply and securely view real-time data from your SUNSYS energy storage systems.
SoLive remote monitoring
Keep control of your Socomec equipment with a free real-time monitoring mobile app.
SoData data monitoring
Easily access raw data from Socomec connected products on the cloud.
Remote troubleshooting
Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.