Strong Points
Function
Medical IT cabinet" solutions provide power availability and reliability of electrical power supply to ensure safety during patient care
Conformity to standards
IEC 60364-7-710
NFC 15-211
IEC 61439-2
IEC 60947-6-1
References
MEDSYS 20 is available in X versions
Item | Type | Size | Rated power | Select |
---|---|---|---|---|
80101100 | IPS LBS INCOMER | 20 | 4 kVA | |
80103210 | IPS LBS INCOMER | 20 | 6.3 kVA |
Advantages
Compliance with standards
The MEDSYS range complies with all class levels for group 0, 1 and 2 as defined in standard IEC 60364-7-710.
Manufacturer solution
The only manufacturer’s solution that is IEC 61439 certified and 100% Socomec solution.
Applications
- Healthcare - Critical power for operating theatre