Strong Points

Function

Masterys BC+ FLEX fits every space and needs.
Easy to customize on site and with several mounting configurations, it’s ready for every situation.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2 , IEC/EN 62040-3, CE, EAC

Prime
Trustworthy power

Reliable and cost effective protection to assure operational continuity

Advantages

A flexible and cost-effective solution

- The Flex model eliminates space and installation restrictions with the «3-in-1» solution.
- Equipped with an output and manual bypass breaker in standard mode.
- Mimic panel can be rotated to enable the information displayed to be read easily.
- High recharging current option for very long back-up time.

Fast and easy installation

- Easy to configure for retrofit in existing installations.
- Free eRULER online sizing tool to get dimensions and electrical information in advance before installation.
- Quickly get online product documentation by simply inputting the Serial Number.

User and environmentally friendly

- 25+ languages available in the mimic panel.
- Ergonomics designed to simplify usage.
- Anticipates eco-regulations and is RoHS compliant.

Applications

  • Go to Created with sketchtool. Building - Power availability for IT infrastructure

Technical data

Sn [kVA] 10 15 20 30 40
Pn [kW] 9 13.5 18 27 36
Input / output 3/1 - -
Input / output 3/3
Parallel configuration up to 6 units

 

Input
Model 10 15 20 30 40
Rated voltage 3ph + N: 400V (can be configured 380/415V)
Voltage tolerance 240V to 480V
Rated frequency 50/60Hz ±10%

 

Output
Model 10 15 20 30 40
Power factor 0.9 (according to IEC/EN 62040-3)
Rated voltage 1ph + N: 230V (can be configured 220/240V) / 3ph + N: 400V (can be configured 380/415V)
Rated frequency 50/60Hz

 

Efficiency (TÜV SÜD verified)
Model 10 15 20 30 40
Double conversion VFI mode up to 95%
Eco mode up to 99%

 

Battery
Model 10 15 20 30 40
Technologies VRLA, NiCd
Battery type normal life
Configuration External batteries

 

Environment
Model 10 15 20 30 40
Operating ambient temperature up to +40°C (2)

 

UPS cabinet 
Model 10 15 20 30 40
Dimensions W x D x H (mm) 442 x 830 x 305
Max weight (kg) 79(1)
Display 3.5”
Degree of protection IP20 (IP21 on demand)
Colours metallised grey E150HVR

 

Standards
Model 10 15 20 30 40
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Performance IEC/EN 62040-3, AS 62040.3
Environmental full compliance with the RoHS EU directive
Product declaration CE, RCM (E2376)

 

(1) According to the model.
(2) Conditions apply.

 

System

System or product options

- 3-phase input without neutral.
- Internal backfeed isolation device.
- Common mains coupling bars.
- TN-C grounding system.
- ACS synchronisation system.
- High capacity battery charger.
- Free-standing kit.
- Top-mounted kit.

Communication

Software features

- 3.5” multilanguage graphic display.
- 2 slots for communication options.
- USB port for downloading log file.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT Gateway for Socomec cloud services and SOLIVE UPS mobile app.
- Remote touch-screen panel.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Help Support

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!