Strong Points
Function
SIRCO M are manually operated 3 or 4 pole modular transfer switches with positive break indication. They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.
Conformity to standards
IEC 60947-3
References
Manual transfer switch SIRCO M I-0-II is available in X versions
Item | Rated current [A] | Number of poles | Frame size | Select |
---|---|---|---|---|
22303002 | 25 | 3 | M1 | |
22304002 | 25 | 4 | M1 | |
22303004 | 40 | 3 | M1 | |
22304004 | 40 | 4 | M1 | |
22303006 | 63 | 3 | M2 | |
22304006 | 63 | 4 | M2 | |
22303008 | 80 | 3 | M2 | |
22304008 | 80 | 4 | M2 | |
22303009 | 100 | 3 | M2 | |
22303010 | 100 | 3 | M3 | |
22304009 | 100 | 4 | M2 | |
22304010 | 100 | 4 | M3 | |
22303011 | 125 | 3 | M3 | |
22304011 | 125 | 4 | M3 | |
22303005 | 63 | 3 | M1 | |
22304005 | 63 | 4 | M1 |
Advantages
Secured breaking
SIRCO M transfer switches include contact point technology and double break per pole as standard, enabling safe, optimal operation of LV electrical circuits.
Modular device
Thanks to their modular format, SIRCO M transfer switches can be fixed to a DIN rail, a backplate or a modular panel.
Improved on-load switching
The SIRCO M switch comprises two mechanically interlocked load break switches which are tested in accordance to standard IEC 60947-3. Its AC23 characteristics enable it to perform on-load changeover switching.