Function

SOCOMEC industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.

Conformity to standards

IEC 60269-1
DIN EN 60269-1
NF EN 60269-1
IEC 60269-2
NF EN 60269-2

References

Knife-edge fuses (NH), gG type is available in 75 versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
66000006 6 500 VAC S000/00C gG without striker
66000010 10 500 VAC S000/00C gG without striker
66000016 16 500 VAC S000/00C gG without striker
66000020 20 500 VAC S000/00C gG without striker
66000025 25 500 VAC S000/00C gG without striker
66000032 32 500 VAC S000/00C gG without striker
66000040 40 500 VAC S000/00C gG without striker
68520040 40 690 VAC S0 gG with striker
66000050 50 500 VAC S000/00C gG without striker
68520050 50 690 VAC S0 gG with striker
66000063 63 500 VAC S000/00C gG without striker
67020063 63 500 VAC S0 gG without striker
67120063 63 500 VAC S1 gG without striker
68520063 63 690 VAC S0 gG with striker
66000080 80 500 VAC S000/00C gG without striker
67020080 80 500 VAC S0 gG without striker
67120080 80 500 VAC S1 gG without striker
68520080 80 690 VAC S0 gG with striker
67020100 100 500 VAC NH0 gG without striker
67120100 100 500 VAC S1 gG without striker
67220100 100 500 VAC S2 gG without striker
68520100 100 690 VAC S0 gG with striker
68620100 100 690 VAC S1 gG with striker
66920125 125 500 VAC S00 gG without striker
67020125 125 500 VAC S0 gG without striker
67120125 125 500 VAC S1 gG without striker
67220125 125 500 VAC S2 gG without striker
68520125 125 500 VAC S0 gG with striker
68620125 125 690 VAC S1 gG with striker
66920160 160 500 VAC S00 gG without striker
67020160 160 500 VAC S0 gG without striker
67120160 160 500 VAC S1 gG without striker
67220160 160 500 VAC S2 gG without striker
68520160 160 500 VAC S0 gG with striker
68620160 160 690 VAC S1 gG with striker
68720160 160 690 VAC S2 gG with striker
67120200 200 500 VAC S1 gG without striker
67220200 200 500 VAC S2 gG without striker
68620200 200 690 VAC S1 gG with striker
68720200 200 690 VAC S2 gG with striker
66000100 100 500 VAC NH00C gG without striker
67120250 250 500 VAC S1 gG without striker
67220250 250 500 VAC S2 gG without striker
68620250 250 500 VAC S1 gG with striker
68720250 250 690 VAC S2 gG with striker
67120315 315 500 VAC S1 gG without striker
67220315 315 500 VAC S2 gG without striker
67320315 315 500 VAC S3 gG without striker
68620315 315 500 VAC S1 gG with striker
68720315 315 690 VAC S2 gG with striker
67220400 400 500 VAC S2 gG without striker
67320400 400 500 VAC S3 gG without striker
67460400 400 500 VAC S4 gG without striker
68720400 400 500 VAC S2 gG with striker
68820400 400 690 VAC S3 gG with striker
67220500 500 500 VAC S2 gG without striker
67320500 500 500 VAC S3 gG without striker
66570630 630 690 VAC S4 gG with striker
67460500 500 500 VAC S4 gG without striker
68720500 500 500 VAC S2 gG with striker
68820500 500 690 VAC S3 gG with striker
66570800 800 690 VAC S4 gG with striker
67320630 630 500 VAC S3 gG without striker
67460630 630 500 VAC S4 gG without striker
68820630 630 500 VAC S3 gG with striker
68960630 630 500 VAC S4 gG with striker
67320800 800 500 VAC S3 gG without striker
67460800 800 500 VAC S4 gG without striker
68960800 800 500 VAC S4 gG with striker
67460900 900 500 VAC S4 gG without striker
68960900 900 500 VAC S4 gG with striker
67461000 1000 500 VAC S4 gG without striker
68961000 1000 500 VAC S4 gG with striker
67461200 1250 500 VAC S4 gG without striker
68961200 1250 500 VAC S4 gG with striker

Advantages

High-performance

- High breaking capacity - 120 kA at 400/500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple, reliable selectivity.
- NH (size 000 to 3) type gG fuse links without striker: 250 VDC, 80 kA, L/R 20 ms.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No downgrading of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Applications

Documentation

  • PDF
    NH2 FUSE gG 315A 690V with striker
    Select
  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    FUSE aM, gM_UE declaration
    Select
  • PDF
    Industrial fuses - NFC-DIN industrial fuselinks gG and aM curves
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!