Function

INOSYS LBS is a range of load break switches that are available with manual controls. They may be operated manually using the handle to disconnect all or part of an electrical installation. They allow on-load opening and closing and safe disconnection of all direct current low voltage electrical circuits up to 1500 VDC and can be used for emergency disconnection applications. They are available for the DC-PV2 use category.

Conformity to standards

IEC 60947-3
DC-21B & DC-PV2
UL 98B
CCC

References

INOSYS LBS DC UL is available in 22 versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
87P11011 Frontal or lateral operation 100 1+1 F2 Direct : E2 / External : S2 1500
87P02011 Frontal or lateral operation 100 2 F2 Direct : E2 / External : S2 1500
87P11021 Frontal or lateral operation 200 1+1 F2 Direct : E2 / External : S2 1500
87P02021 Frontal or lateral operation 200 2 F2 Direct : E2 / External : S2 1500
87P11026 Frontal or lateral operation 250 1+1 F2 Direct : E2 / External : S2 1500
87P02026 Frontal or lateral operation 250 2 F2 Direct : E2 / External : S2 1500
87P03025 Frontal or lateral operation 250 3 F2 Direct : E2 / External : S2 1500
87P11041 Frontal or lateral operation 400 1+1 F3 Direct : E3 / External : S2L 1500
87P02041 Frontal or lateral operation 400 2 F3 Direct : E3 / External : S2L 1500
87P22041 Frontal or lateral operation 400 (x2) 2+2 F3 Direct : E3 / External : S2L 1500
87P11051 Frontal or lateral operation 500 1+1 F3 Direct : E3 / External : S2L 1500
87P02051 Frontal or lateral operation 500 2 F3 Direct : E3 / External : S2L 1500
87P22051 Frontal or lateral operation 500 (x2) 2+2 F3 Direct : E3 / External : S2L 1500
87P02033 Frontal or lateral operation 325 2 F3 Direct : E3 / External : S2L 1500
87P02042 Frontal or Lateral operation 400 2 F3 Direct : E3 / External : S2L 1500
87P22081 Frontal or Lateral operation 800 2//2 F3 Direct : E3 / External : S2L 1500
87P22100 Frontal or Lateral operation 1000 2//2 F3 Direct : E3 / External : S2L 1500
87P22120 Frontal or Lateral operation 1200 2//2 F3 Direct : E3 / External : S2L 1500
87P22061
87P11061
87P11032
87P02032

Advantages

High-performance power switching in a compact frame

INOSYS LBS load break switches incorporate patented technology that provides a breaking capacity of 750 VDC per pole, providing 1500 VDC with only 2 poles, and significantly limiting power dissipation. And they come in an exceptionally compact enclosure.

Safe & reliable operation

- Direct position indication on the bar and visible contacts with arc fault containment.
- The opening and closing of the switch is fully independent of the operating speed, to ensure safe use in all conditions.
- High temperature resistance: no derating up to 131°C (55°F), operational from -40 to +50°C (-40 to +122°F).

Designed for harsh environments.

- Vibration testing (from 13.2 to 100 Hz at 0.7 g).
- Shock testing (15 g during three cycles).
- Humid temperature testing  (2 cycles, 131°F/55°C with 95% humidity level).
- Salt mist testing (3 cycles with humidity storage, 104°F/40°C, 93% humidity after each cycle).

Easy to install.

- Wiring: as the switch is non-polarized all types of wiring and connections are possible.
- Easy access without tools to integrate auxiliary contacts (located within the switch footprint).
- Mechanism can be centred or left aligned (in the factory) to accommodate installation requirements.

Modular solution for flexible configuration

- Single or dual polarity switching
- The same switch can be used for installation with either grounded or floating networks by choosing the wiring configuration.

Applications

  • Energy - Switching for PV installations
  • Energy - Switching for Li-Ion batteries
  • Infrastructure & Transport - Power for EV charging

Environmental data

Sustainable advantages Robust design, using durable and stable materials to maximise product lifetime.
Tested beyond market standards to maximise product lifetime - even in severe operating environments.
Best-in-class compactness.
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    INOSYS
    Select
  • PDF
    INOSYS 400-630A_AS Certificate
    Select
  • PDF
    INOSYS 160-400A_AS Certificate
    Select
  • PDF
    INOSYS_PEP
    Select
  • PDF
    INOSYS LBS PV High Rating_Standard conformity AS60947.3
    Select
  • PDF
    INOSYS_UE declaration
    Select
  • PDF
    INOSYS LBS UL 98B - Load Break Switches for DC & PV applications
    Select
  • PDF
    Load break switches UL products
    Select
  • PDF
    INOSYS LBS PV MANUAL 400-630A_CCC certificate
    Select
  • PDF
    INOSYS range_Cmim declaration
    Select
  • PDF
    INOSYS LBS PV MANUAL & TRIP_CB certificate
    Select
  • PDF
    INOSYS LBS PV MANUAL 800-1600A_CCC certificate
    Select
  • INOSYS LBS 1500VDC 2P 325A UL CAD 87P02033
  • INOSYS LBS 1500VDC 2P 100A UL CAD 87P02011
  • INOSYS LBS 1500VDC 2P 200A UL CAD 87P02021
  • INOSYS LBS 1500VDC 2P 250A UL CAD 87P02026
  • INOSYS LBS 1500VDC 2P 400A UL CAD 87P02041
  • INOSYS LBS 1500VDC 2P 500A UL CAD 87P02051
  • INOSYS LBS 1500VDC 3P 250A UL CAD 87P03025
  • INOSYS LBS 1500VDC 1+1 200A UL CAD 87P11021

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!