Function

SOCOMEC’s gPV fuses protect photovoltaic systems against overcurrents caused by the reverse currents that these systems can generate.

Conformity to standards

IEC 60269-6
- IEC 60269-1
- IEC 60269-2

References

gPV cylindrical fuses is available in 5 versions

Advantages

High breaking capacity

Up to 50 kA at 1000 VDC.

Product designed for photovoltaic systems

Operating ranges adapted to low overcurrents specific to photovoltaic systems.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Documentation

  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    Photovoltaic fuses - gPV curve
    Select
  • PDF
    DIN/NFC Fuselink_UE declaration
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!