Function

The DIRIS Q800 is a multifunctional network analyser for all energy efficiency projects. It helps to actively ensure the electrical system runs continuously and at optimised rates. As such, it can:
- Improve the efficiency of the installation.
- Reduce production losses.
- Optimise operating costs.
- Reduce maintenance costs.
To achieve all these, the DIRIS Q800 performs the following functions:
- Measure electrical quantities and states (auxiliary contacts).
- Energy quality analysis according to class A IEC 61000-4-30:2015 Ed.3.
- Measure differential current.
- GPS synchronisation.
- Send an email in the event of an alarm.

Conformity to standards

IEC 61000-4-30:2015 Ver.3 Class A
IEC 62586-1
IEC 62586-2
IEC 62053-22
IEC 62053-24
EN 50160

References

DIRIS Q800 is available in X versions

Item Model Select
48260100 Q800

Advantages

Large colour touchscreen

The 192 x 144 mm colour touchscreen makes it easy to use the analyser, with intuitive navigation.

Regulatory compliance

By its compliance with IEC 61000-4-30:2015 Ed.3 Class A for the electrical parameters and IEC 62586-2, you have the assurance of a certified and high quality product.

Multiple communication channels

The DIRIS Q800 can be integrated into any type of communication infrastructure thanks to its many communication options:
- 1 rear Ethernet port for permanent cabling.
- 1 front Ethernet port for local diagnostics.
- 1 Wifi port.
- 1 RS485 port.
- 1 USB port.
- GPS synchronisation.
- Built-in webserver.
- Protocols: HTTP, HTTPS, FTP, NTP, MODBUS, PQDIF, SMTP.

Applications

  • Data center - Power availability for servers
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Industry - Power quality and power monitoring

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!