Function

DIRIS O optional modules are plugged on the left side of DIRIS B power monitoring devices and offer additional functions such as digital or analogue inputs/outputs, temperature inputs or communication modules.
Up to 4 optional modules can be connected on the same DIRIS B power meter.

Conformity to standards

IEC 61557-12
UL 61010

Advantages

Flexible

Customise your power monitoring device with plug-in modules based on your use case.

Plug & Play

Quick and easy connection to a DIRIS B, without any tools.

Applications

  • Industry - Protection for drives and motors

Documentation

  • DIRIS O - BACnet Module
  • DIRIS B-10L - Multifunction meter - Version 1.4
  • PDF
    DIRIS B Power Monitoring Device - PMD
    Select
  • PDF
    Multifunction power monitoring devices DIRIS B
    Select
  • PDF
    DIRIS B-xx_UK declaration
    Select
  • PDF
    DIRIS B Multifunction Meter PMD_UE declaration
    Select
  • PDF
    DIRIS B - Multifunction measuring unit - PMD
    Select
  • PDF
    DIRIS B30 - RS485 power monitoring devices
    Select
  • PDF
    DIRIS B-10L Multifunction Meter_UE declaration
    Select
  • PDF
    DIRIS B-10L - LoRaWAN® Power Monitoring Device
    Select
  • PDF
    DIRIS O Communication optional modules
    Select
  • DIRIS O-iod DIGITAL MODULE CAD 48290030
  • DIRIS O-ioa 0/4-20mA MODULE CAD 48290031
  • DIRIS O-it TEMPERATURE MODULE CAD 48290032
  • DIRIS O-m MODBUS RS485 MODULE CAD 48290033
  • DIRIS B-10L - Multifunction meter - Version 1.4

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!